Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
769-642
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
32 A
PIN SPACING
5.00 mm
No. of poles
12
Height
22.20 mm
Width
61.20 mm
Depth
18.30 mm
Number of connection points
12
Number of potentials
12
Color
grau
Weight
12.206 g
Comment
L = (No. of poles - 1) x Pin Spacing + 6,2 mm | L1 = L + 2,4 mm
Dimensions
1,4 +0,1 mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices